text.skipToContent text.skipToNavigation

LS Series Dual Fan Speed Control Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Dual Control Slides
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough impact-resistant thermoplastic housing.
  • Power-failure memory

Specifications

General Info
Color White
Product Series Trademaster
Type Dimmer
Material Steel, Thermoplastic
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Combination, De-Hummer Fan Control, Low-End Trim (Dim Range)
Number of Switches 2
Switch Type Rocker, Slider
Warranty Type Limited Lifetime Warranty
Standard UL Listed
UPC Number 785007238877
Dimensions
Product Depth US 1.28 in
Product Height US 4.185 in
Product Width US 1.74 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Requires Neutral Wire No
Wire Connection Type Flying Leads
Dimming Compatibility Forward Phase
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.6A (FAN MOTOR), 120V 300W (Halogen), 120V 300W (Incandescent)
Load Type Fan Motor, Incandescent
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Operating Cycles 100000
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I use this controller to control the light from 4 locations using 3 way and 4 way switches? I have 4 doors that enter from driveway, house, garage and back yard and I want the ability to turn the light on at all 4 spots.

Asked by: Nate
Thank you for your inquiry. Part number LSDC163PWV supports 3- and 4-way applications when used with a 4-way and 3-way switch. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-10-06

Can this switch be wired downline from an existing 3-way? I saw an earlier answer that directed the dimmer be placed on the hot side of a 3-way toggle and provided wiring instructions for the rest. Can the order of the two controls be switched?

Asked by: DaveJ
This light/fan dual controller has to be on the HOT side of your 3way.
Answered by: Legrand Technical Support
Date published: 2022-07-19

I agree with others who have said your wiring diagram is super confusing. The diagram doesn't show any wires going to the light and the fan, only the wires from the power supply. Can you give provide a better diagram?

Asked by: Mark01
For a single pole application, one yellow wire would be connected to your light and one red wire is connected to your fan. For a 3way application, the yellow and red wires are traveler wires. Your light and fan would be connected to the 3way switches and the other end of your circuit. Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2024-01-27

I have a fan/light fixture on a 3-way switch. It has 2 red, 2 black &1 green. I think the single black is hot and know the green is gnd. No wires are labelled. How do I tell how the other black and two reds get wired to the 2 red & 1 yellow on the switch?

Asked by: Steve W
We would recommend that you either use a volt meter to determine your wiring, consult with an electrician, or contact Technical Support: Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2023-07-18

Will this control two separate sets of dimmable LED lights (no fan on circuit)?

Asked by: Stephen
No, this device is not designed to control two lighting circuits. We do not have a dual LED dimmer available.
Answered by: Legrand Technical Support
Date published: 2024-10-06

What are the practical differences between the Legrand dual dimmer switch model # LSDC163PLAV and dimmer switch model # LSCLDC163PLACCV4? In the latter model number, what do the extra characters “CL” and “CCV4” represent?

Asked by: Chris
The dimmer on the LSDC163PLAV is for Incandescent lights only and the LSCLDC163PLACCV4 is for Incandescent, CFL, and LED lights. The V or CCV4 is for the packaging(V is for our clear vision pack).
Answered by: Legrand Technical Support
Date published: 2024-10-06

Is the light dimmer on this switch rated for led lights?

Asked by: Ben1102
No, it is rated for Incandescent lights only. The LSCLDC163PBK is rated for Incandescent, and CFL/LED bulbs as well.
Answered by: Legrand Technical Support
Date published: 2024-10-06

Hi, can I use this switches for an extractor and led lamps instead of fan/led lamps? Thank you.

Asked by: nasulm
This dimmer side of the dual controller is not rated for LED lamps/bulbs. It is for incandescent only and the remaining side is for fan control.
Answered by: Legrand Technical Support
Date published: 2024-10-06
  • y_2026, m_6, d_10, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_27
  • loc_en_US, sid_LSDC163PWV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT